Philips LuxSpace Accent Compact Elbow, Recessed, 29 W, D125 mm, 4100 lm, 3000 K, Very wide beam, PerfectAccent reflector, White, IP20

RS772B 39S/830 PSU-E VWB WH

Product Description

Recessed, D125 mm, Aluminum, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 4100 lm, 29 W, 142 lm/W, 3000 K, (0.434,0.403)<3, Very wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101612
Full order code: 871869997926300

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101612 en_EG pdf 312.3 kB

Brochures

Install instructions
Installation instructions LuxSpace Accent Elbow pdf 755.8 kB

Visuals

Product-Photographs-910505101612_EU
Multiple assets - Visuals
Product-Diagrams-910505101612_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS772B 39S/830 PSU-E VWB WH IES
Revit file
RS772B 39S/830 PSU-E VWB WH 910505101612 ZIP
Dialux
ULD File - RS772B 39S/830 PSU-E VWB WH ULD
Relux
ROLF File - RS772B 39S/830 PSU-E VWB WH ROLFZ
LDT
LDT File - RS772B 39S/830 PSU-E VWB WH LDT