Egypt - English

Philips CoreLine Recessed Spot gen2, Adjustable, 12.3 W, D78 mm, 1200 lm, 3000 K, DALI, Wide beam, White, IP20/44

RS151B LED12-WB-/830 D78 PSD PI10 WH

Product Description

CoreLine Recessed Spot gen2, Adjustable, D78 mm, Aluminum die-cast, White, Power supply unit with DALI interface external, 1200 lm, 12.3 W, 98 lm/W, 3000 K, (0.43, 0.40) SDCM <5, Wide beam, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable 0.25 m with connector 5-pole, Push-in connector 5-pole

Order code: 911401898782
Full order code: 871951454824499

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product