Egypt - English

Philips CoreLine Recessed Spot gen2, Adjustable, 12.3 W, D78 mm, 1200 lm, 4000 K, Phase-cut dim, Wide beam, Aluminum, IP20/44

RS151B  LED12-WB-/840 D78 PSR PI6 ALU

Product Description

CoreLine Recessed Spot gen2, Adjustable, D78 mm, Aluminum die-cast, Aluminum, Recessed, Power supply unit regulating external, 1200 lm, 12.3 W, 98 lm/W, 4000 K, (0.38, 0.38) SDCM <5, Wide beam, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable 0.25 m with connector 3-pole, Push-in connector 3-pole

Order code: 911401810484
Full order code: 871951493819999

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
No
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401810484 en_EG pdf 536.4 kB

Brochures

Install instructions
RS150B/RS151B Mounting Insructions PSR 12S pdf 2.2 MB

Visuals

Product-Photographs-911401810484_EU
Multiple assets - Visuals
Product-Diagrams-911401810484_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS151B  LED12-WB-/840 D78 PSR PI6 ALU IES
Revit file
RS151B  LED12-WB-/840 D78 PSR PI6 ALU 911401810484 ZIP
Dialux
ULD File - RS151B  LED12-WB-/840 D78 PSR PI6 ALU ULD
Relux
ROLF File - RS151B  LED12-WB-/840 D78 PSR PI6 ALU ROLFZ
LDT
LDT File - RS151B  LED12-WB-/840 D78 PSR PI6 ALU LDT

Other

Environmental product declaration
EPD Philips CoreLine Recessed Spot gen2 RS151B  LED12 WB 840 D78 PSR PI6 ALU 911401810484 pdf 655.7 kB