Philips offers highly reliable PL-L & PL-S lamps with narrow waveband of between 305 and 315 nm which peaks at 311 nm. This makes these lamps suitable for various applications such as phototherapy, agriculture & curing.
High efficiency - generating high UVB narrowband power in relation to incoming power
Shorter period of exposure and less erythemal radiation than conventional UVB lamps
Emission peak at 311 nm
Narrowband
A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.
Photobiological safety – IEC 62471 - Risk Group 3. WARNING - UV emitted from these products.