Philips Architectural MSD

Architectural MSD – single ended night colors

Products

Product Compare
MSD 1200.1CT/3

MSD 1200.1CT/3

928172005114
1,200
92,000
6000
-
G22

Product family information

Description

The high luminous efficacy and optimal lamp filling of the single ended Architectural MSD lamps create high beam intensity and excellent color rendering. While the compact arc of the lamp allows efficient beam control and high intensity. Ideal to illuminate architecture of all types at night.

Benefits

  • High lumen output

  • Low cost of ownership

Features

  • High luminous efficacy

  • Long life

Applications

  • Display lighting
  • Architectural lighting
  • Studio and disco lighting
  • Fibre-optic lighting

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads