Philips SON

Product Description

Products

Product family information

Description

High Pressure Sodium lamp with opalized ovoid outer bulb

Benefits

  • SON is a cost-efficient and reliable solution in High Pressure Sodium

Features

  • Ovoid, internally white coated outer bulb

  • High luminous efficacy

Applications

  • Road and residential lighting
  • Decorative floodlighting
  • Commercial and industrial applications

Warning & Safety

  • Control gear must include end-of-life protection (IEC60662, IEC 62035)

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SON en_EG pdf 156.1 kB

Visuals

Family-Photographs-SON
Multiple assets - Visuals