Egypt - English

Philips MASTER TL5 High Efficiency

High efficient fluorescent lighting

Products

Product family information

Description

This TL5 lamp (tube diameter 16 mm) has a high luminous efficacy, resulting in low energy consumption. The High Efficiency TL5 lamp offers excellent lumen maintenance and good color rendering. Application areas are offices, industry, public and governmental buildings, schools, hospitals and indoor sports lighting.

Benefits

  • Allows system miniaturization and maximum luminaire design freedom

  • Lamp lengths enable easy fitting into ceiling module systems

Features

  • 40% thinner and 5 cm shorter than corresponding TL-D lamps

  • High lamp efficacies up to 104 lm/W

Applications

  • Ideally suited for recessed, surface-mounted and suspended luminaires in applications like offices, shops, schools, public buildings and industry (low ceiling), wherever high-quality, energy-effective lighting is required

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads