Egypt - English

Philips Double-Ended Metal Halide

High Pressure Metal Halide Lamps

Products

Product family information

Description

With their excellent color rendering properties, these High Pressure Metal Halide Lamps are ideal light sources for accent lighting in indoor appliations. The outer bulb of the double-ended metal halide lamp is made of heat-resistant quartz.The double-ended construction, in combination with the small tubular quartz outer envelope, makes it possible to use these lamps in small luminaires with special optics.

Benefits

  • --

Features

  • Immediate re-ignition is possible with special ignitors generating 25kV.

  • Available in Color temperatures of 4000K and 4200K.

Applications

  • Ideal for use in small luminaires.

Warning & Safety

  • R "WARNING: These lamps can cause serious skin burn and eye inflammation from short wave ultraviolet radiation if outer envelope of the lamp is broken or punctured. Do not use where people will remain for more than a few minutes unless adequate shielding or other safety precautions are used. Certain lamps that will automatically extinguish when the outer envelope is broken or punctured are commercially available." This lamp complies with FDA radiation performance standard 21 CFR subchapter J. (USA:21 CFR 1040.30 Canada: SOR/DORS/80-381)

Downloads