Philips MASTERColour CDM-R

Beautiful sparkle, simple use

Products

Product Compare
39.1
-
3000
-
E26 | Single Contact Medium Screw

Product family information

Description

Range of compact, high-efficiency, discharge reflector lamps with a stable color over lifetime and a crisp, sparkling light

Benefits

  • High lamp efficacy results in low operating costs and low heat generation

  • Long lamp life compared with incandescent and halogen lamps

Features

  • Crisp white light

  • Superior color quality

Applications

  • Shops and shop windows, offices and public buildings
  • Decorative outdoor: floodlighting and pedestrian areas

Warning & Safety

  • Control gear must include end-of-life protection (IEC61167, IEC 62035)

  • Use only with electronic control gear. Color 830 lamps may also use electromagnetic gear.

Downloads