Philips MASTER PL-C 2 Pin

10-15% more efficient!

Products

Product Compare
13.4
925
2700
-
G24d-1
13.8
925
2700
-
G24d-1
18.3
1,200
4000
-
G24d-2
17.9
1,200
6500
-
G24d-2
26.5
1,740
6500
-
G24d-3

Product family information

Description

MASTER PL-C is an efficient medium-wattage compact fluorescent lamp, typically used in general downlights for retail, hospitality and office applications. The original Philips-invented bridge technology guarantees optimum performance in the application, enabling more light and higher efficacy than the bended technology. The 2-pin version is designed for operation on electromagnetic gear and is provided with a plug-in/pull-out lamp base.

Benefits

  • Optimal light performance for short or long operation per switch-on

  • Multiple light color choice

Features

  • 2-pin base with a housing incorporating the special instant starter

  • Fluorescent tri-phosphor technology

Applications

  • Designed for general or supplementary lighting in professional or home environments
  • Recessed or surface-mounted downlighters, wall units, table lamps and pendant lamps

Warning & Safety

  • Use only with electromagnetic control gear

  • Lamp light technical and electrical characteristics are influenced by operating conditions, i.e. lamp ambient temperature and operating position

Downloads