Signify TownTune Central Post-Top, Urban road & street light, 9.3 W, 1078 lm, 4000 K, CRI70, DALI, Distribution wide 10, Interact Ready, Safety class I, IP66, STD
BDP260 LED14-4S/740 DW10 CLO SRTB 76P
Product Description
Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 76 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 1078 lm, 9.3 W, 116 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Standard surge protection level, Internal connector
Specifications
- Lamp family code
- LED14 [LED module 1400 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years