Signify TownTune CCB, Urban road & street light, 9.8 W, 1148 lm, 3000 K, CRI70, DALI, Distribution medium 11, Safety class I, IP66, SRG6-6

BDP275 LED14-4S/730 DM11 PCC DGR D9 62P

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Anthracite, Post-top for diameter 62 mm, Power supply unit with DALI interface, 1148 lm, 9.8 W, 117 lm/W, 3000 K, (0.434, 0.403) SDCM<5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 912300060276
Full order code: 872016904051900

Specifications

Lamp family code
LED14 [LED module 1400 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP275 LED14-4S/730 DM11 PCC DGR D9 62P txt 5.3 kB
Product leaflet
Localized commercial leaflet 912300060276 en_AU pdf 133.2 kB

Brochures

Install instructions
TownTune pdf 1.4 MB

Visuals

Product-Photographs-912300060276_EU
Multiple assets - Visuals
Product-Diagrams-912300060276_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDP275 LED14-4S/730 DM11 PCC DGR D9 62P IES
Dialux
ULD File - BDP275 LED14-4S/730 DM11 PCC DGR D9 62P ULD
Relux
ROLF File - BDP275 LED14-4S/730 DM11 PCC DGR D9 62P ROLFZ
LDT
LDT File - BDP275 LED14-4S/730 DM11 PCC DGR D9 62P LDT