Australia - English

Signify ActiStar

Activate Your Infinite Potential, ActiStar

Products

BVP631 LED1029/757 820W AWB 1-10V
BVP631 LED1029/757 820W AWB 1-10V
911401634510
BVP631 LED1095/757 820W NB 1-10V
BVP631 LED1095/757 820W NB 1-10V
911401634710
BVP631 LED1107/757 820W SMB 1-10V
BVP631 LED1107/757 820W SMB 1-10V
911401634910
BVP631 LED1107/757 820W SWB 1-10V
BVP631 LED1107/757 820W SWB 1-10V
911401635110
BVP631 LED1095/757 820W S3 1-10V
BVP631 LED1095/757 820W S3 1-10V
911401635310
BVP631 LED1107/757 820W S5 1-10V
BVP631 LED1107/757 820W S5 1-10V
911401635510
BVP631 LED1107/757 820W S6 1-10V
BVP631 LED1107/757 820W S6 1-10V
911401635710
BVP631 LED1107/757 820W S7 1-10V
BVP631 LED1107/757 820W S7 1-10V
911401635910

Product family information

Description

Philips Actistar inherits all the advantages you would expect from a Philips floodlight and now takes performance to a new level to illuminate your recreational sports fields and area lighting applications. It’s an ideal solution for a wide range of lighting applications, such as sports pitches, container yards and ports, apron and industrial large areas and intersections. ActiStar will energise your sports facilities with uniformity and be able to enhance the safety of junctions by maximising efficiencies. Offering optimised design for 1:1 retrofitting in a compact size with lower weight, wide choice of optics and high manufacturing quality. It can deliver sufficient light at higher efficacy and it incorporates best-in-class LED light sources, a modular optical system, a heat sink and driver into a one-piece housing that meets globally recognised safety standards. Its rigorously designed heat sink incorporates aesthetics and functionality to ensure excellent reliability. The superior lighting performance and longer lifetime activate your infinite potential with ActiStar.

Benefits

  • Design optimized for 1:1 retrofitting

  • Wide choice of optic for sports, road, and area applications

Features

  • High quality, elegant and aesthetic.

  • Wide choice of optic for sports, road, and area applications to meet multiple needs.

Applications

  • Airport Apron
  • Port & Container Yard
  • Large industrial areas / Car Park Areas
  • Transportation Terminals & Tollways
  • Recreational Sports Stadium
  • Intersection Road
  • General flood lighting

Specifications

  • Correlated color temperature - CCT
    Housing: die-cast aluminum Optic cover: Polycarbonate
  • Certification
    High power LED module
  • Certification
    U bracket surface-mounted
  • Certification
    system flux up to 110,000 lumen
  • Light Source
    730/740/757/830/840/857/957
  • Ingress protection
    System typical efficacy 757 - 135lm/W 857 - 120lm/W 957 - 110lm/W
  • Color Rendering index - CRI
    70/80/90
  • Power
    Up to 820W
  • Mains Voltage
    220~240V, 50/60Hz
  • Control system input
    1-10V / DALI / coded mains
  • Certification
    1-10V FP: DALI / Coded mains
  • Certification
    -40°C to 50°C (outdoor),-40°C to 40°C (indoor)
  • Color Rendering index - CRI
    IP66
  • Certification
    IECEE CB, CE, CQC, SAA

Downloads

Leaflets

Family leaflet
Localized commercial leaflet ActiStar en_AU pdf 314.5 kB

Visuals

Family-Photographs-ActiStar
Multiple assets - Visuals
Revit file
ActiStar zip 1.7 MB

Photometry and Lighting design

Family-IES-ActiStar
Multiple assets - Software Plugins