Signify ArenaVision LED gen3.5, Floodlight for televised sports, 1010 W, 145200 lm, 5700 K, CRI80, Symmetrical, Interact Ready, IP66

BVP418 1650/857 BV S2 T35 OUT PSDMX

Product Description

Floodlight for televised sports, Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit with DMX interface, 145200 lm, 1010 W, 144 lm/W, 5700 K, (0.321, 0.335) SDCM<5, CRI80, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode, Connection unit 5-pole, FIBA Approved Equipment, FIFA Quality Pro

Order code: 912300060892
Full order code: 872110338294800

Specifications

Lamp family code
LED1650 [LED module 165000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Gear
-
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300060892 en_AU pdf 904.7 kB

Brochures

Install instructions
Mounting instructions ArenaVision gen3.5 pdf 5.1 MB

Visuals

Product-Photographs-912300060892_EU
Multiple assets - Visuals
Product-Diagrams-912300060892_EU
Multiple assets - Visuals