Signify ArenaVision LED gen3.5, Floodlight for televised sports, 1670 W, 222536 lm, 5700 K, Asymmetrical wide beam, Interact Ready

BVP428 2690/857 PSD BV S2 D9 T25 OUT

Product Description

Floodlight for televised sports, Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit with DALI interface, 222536 lm, 1670 W, 133 lm/W, 5700 K, (0.321, 0.335), Asymmetrical wide beam, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 5-pole, FIBA Approved Equipment, FIFA Quality Pro

Order code: 912300060885
Full order code: 872110338195800

Specifications

Lamp family code
LED source 269000 lm
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300060885 en_AU pdf 733.6 kB

Brochures

Install instructions
Mounting instructions ArenaVision gen3.5 pdf 5.1 MB

Visuals

Product-Photographs-912300060885_EU
Multiple assets - Visuals
Product-Diagrams-912300060885_EU
Multiple assets - Visuals