Signify OptiVision LED gen3.5, Floodlight for sports and area, 1000 W, 120400 lm, 3000 K, CRI70, Asymmetrical, Interact Ready, IP66

BVP518 1650/730 BV A35-WB D9 T35 OUT LO

Product Description

Floodlight for sports and area, Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit with DALI interface, 120400 lm, 1000 W, 119 lm/W, 3000 K, (0.438, 0.403) SDCM<5, CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode, Connection unit 5-pole, FIFA Quality Pro

Order code: 912300060901
Full order code: 872110338302000

Specifications

Lamp family code
LED1650 [LED module 165000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Gear
-
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300060901 en_AU pdf 616.5 kB

Brochures

Install instructions
Mounting instructions OptiVision gen3.5 pdf 5.3 MB

Visuals

Product-Photographs-912300060901_EU
Multiple assets - Visuals
Product-Diagrams-912300060901_EU
Multiple assets - Visuals