Australia - English

Signify Clearflood gen2, 712 W, 102579 lm, 4000 K, Asymmetrical axis angle 65° wide beam

BVP658 LED1270/740 PSU FG-TO A65-WB ALU

Product Description

Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Aluminum, Power supply unit (On/Off), 102579 lm, 712 W, 144 lm/W, 4000 K, (0.329,0.342), Asymmetrical axis angle 65° wide beam, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, 6/8 kV, Connection unit 3-pole

Order code: 912300060833
Full order code: 872110337787600

Specifications

Lamp family code
LED127 [LED module 12700 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BVP658 LED1270/740 PSU FG-TO A65-WB ALU txt 9.2 kB
Product leaflet
Localized commercial leaflet 912300060833 en_AU pdf 165.3 kB

Brochures

Install instructions
Clearflood gen2 Mounting instructions pdf 6.0 MB

Visuals

Product-Photographs-912300060833_EU
Multiple assets - Visuals
Product-Diagrams-912300060833_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BVP658 LED1270/740 PSU FG-TO A65-WB ALU IES
Dialux
ULD File - BVP658 LED1270/740 PSU FG-TO A65-WB ALU ULD
Relux
ROLF File - BVP658 LED1270/740 PSU FG-TO A65-WB ALU ROLFZ
LDT
LDT File - BVP658 LED1270/740 PSU FG-TO A65-WB ALU LDT

Other

Environmental product declaration
Clearflood gen2 X-large BVP658 EPD pdf 1.3 MB