PhilipsToSignify

The official Philips lighting catalogue has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.

Philips GameVision, Floodlight for sports and area, 736 W, 110769 lm, 5700 K, CRI70, DALI, Asymmetrical, IP66

BVP440 LED1200/757 DW BV FG PSD ALU D9

Product Description

Floodlight for sports and area, Aluminium, Aluminum, Power supply unit with DALI interface, 110769 lm, 736 W, 150 lm/W, 5700 K, (0.329,0.342), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 5-pole

Order code: 912300060573
Full order code: 872016980196700

Specifications

  • Lamp family code
    LED1200 [LED module 120000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads