Signify Luma gen2, Road & street light, UltraEfficient, 68 W, (H)241mmx(L)657mmx(W)360mm, 12740 lm, 4000 K, CRI70, GPRS network, Distribution medium 11, Interact Ready, Safety class I, IP66, STD
BGP704 LED140-1P/740 UEI DM11P SRTB GR
New
Product Description
Road & street light, (H)241mmx(L)657mmx(W)360mm, Aluminum die cast, Gray, Post-top for diameter 60 mm, Power supply unit with DynaDimmer and constant light output (integrated), 12740 lm, 68 W, 185 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 3-pole
Specifications
- Lamp family code
- LED140 [LED module 14000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years