Signify Luma gen2, Road & street light, UltraEfficient, 61 W, (H)232mmx(L)619mmx(W)238mm, 11040 lm, 4000 K, CRI70, GPRS network, Distribution medium 11, Interact Ready, Safety class I, IP66, STD

BGP713 LED120-1P/740 UE I DM11P PSU 42/6

New

Product Description

Road & street light, (H)232mmx(L)619mmx(W)238mm, Aluminum die cast, Gray, Post-top for diameter 60 mm, Power supply unit (On/Off), 11040 lm, 61 W, 179 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 3-pole

Order code: 910925870011
Full order code: 872016947338600

Specifications

Lamp family code
LED120-4S [LED module, system flux 12000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925870011 en_AU pdf 737.8 kB

Brochures

Install instructions
Installation instruction Luma gen2 full pdf 2.5 MB

Visuals

Product-Photographs-910925870011_EU
Multiple assets - Visuals
Product-Diagrams-910925870011_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP713 LED120-1P/740 UE I DM11P PSU 42/6 IES
Dialux
ULD File - BGP713 LED120-1P/740 UE I DM11P PSU 42/6 ULD
Relux
ROLF File - BGP713 LED120-1P/740 UE I DM11P PSU 42/6 ROLFZ
LDT
LDT File - BGP713 LED120-1P/740 UE I DM11P PSU 42/6 LDT