Signify Luma gen2, Road & street light, UltraEfficient, 31 W, (H)241mmx(L)556mmx(W)293mm, 5520 lm, 4000 K, CRI70, GPRS network, Distribution medium 11, Interact Ready, Safety class I, IP66, STD

BGP702 LED60-1P/740 UE I DM11P SRTB GR 4

New

Product Description

Road & street light, (H)241mmx(L)556mmx(W)293mm, Aluminum die cast, Gray, Post-top for diameter 60 mm, Power supply unit with DALI and SystemReady interface, 5520 lm, 31 W, 175 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 3-pole

Order code: 910925870005
Full order code: 872016947332400

Specifications

Lamp family code
LED60 [LED module 6000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925870005 en_AU pdf 607.4 kB

Brochures

Install instructions
Installation instruction Luma gen2 full pdf 2.5 MB

Visuals

Product-Photographs-910925870005_EU
Multiple assets - Visuals
Product-Diagrams-910925870005_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP702 LED60-1P/740 UE I DM11P SRTB GR 4 IES
Dialux
ULD File - BGP702 LED60-1P/740 UE I DM11P SRTB GR 4 ULD
Relux
ROLF File - BGP702 LED60-1P/740 UE I DM11P SRTB GR 4 ROLFZ
LDT
LDT File - BGP702 LED60-1P/740 UE I DM11P SRTB GR 4 LDT