Signify Luma gen2, Road & street light, 42 W, 5400 lm, 3000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 11, Safety class I, IP66, SRG10-10

BGP701 LED60-4S/730 DM11 DDF27 D18 SRG10

New

Product Description

Road & street light, Aluminum die cast, Gray, Side-entry for diameter 42 to 60 mm, Power supply unit with DynaDimmer, DynaDimmer with fixed presets version 27, 5400 lm, 42 W, 129 lm/W, 3000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 5-pole

Order code: 910925868799
Full order code: 871951465895000

Specifications

Lamp family code
LED60 [LED module 6000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925868799 en_AU pdf 499.2 kB

Brochures

Install instructions
Installation instruction Luma gen2 full pdf 2.5 MB

Visuals

Product-Photographs-910925868799_EU
Multiple assets - Visuals
Product-Diagrams-910925868799_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP701 LED60-4S/730 DM11 DDF27 D18 SRG10 IES
Dialux
ULD File - BGP701 LED60-4S/730 DM11 DDF27 D18 SRG10 ULD
Relux
ROLF File - BGP701 LED60-4S/730 DM11 DDF27 D18 SRG10 ROLFZ
LDT
LDT File - BGP701 LED60-4S/730 DM11 DDF27 D18 SRG10 LDT