Signify Luma gen2, Road & street light, 31.5 W, 4550 lm, 4000 K, CRI70, GPRS network, Distribution medium 11, Safety class II, IP66

BGP713 LED50-4S/740 II DM11 GF EZR SRB 6

New

Product Description

Road & street light, Aluminum die cast, Dark gray, Post-top for diameter 60 to 76 mm, Power supply unit with DALI and SystemReady interface, 4550 lm, 31.5 W, 144 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole

Order code: 910925868409
Full order code: 871951462472600

Specifications

Lamp family code
LED50-4S [LED module, system flux 5000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925868409 en_AU pdf 629.5 kB

Brochures

Install instructions
Installation instruction Luma gen2 full pdf 2.5 MB

Visuals

Product-Photographs-910925868409_EU
Multiple assets - Visuals
Product-Diagrams-910925868409_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP713 LED50-4S/740 II DM11 GF EZR SRB 6 IES
Dialux
ULD File - BGP713 LED50-4S/740 II DM11 GF EZR SRB 6 ULD
Relux
ROLF File - BGP713 LED50-4S/740 II DM11 GF EZR SRB 6 ROLFZ
LDT
LDT File - BGP713 LED50-4S/740 II DM11 GF EZR SRB 6 LDT