Signify Luma gen2, Road & street light, 79 W, 8600 lm, 3000 K, CRI80, Internal (no external connection), Distribution wide 50, Interact Ready, Safety class II, IP66

BGP713 LED100-4S/830 II DW50 GF SRT SRB

New

Product Description

Road & street light, Aluminum die cast, Gray, Post-top for diameter 60 to 76 mm, Power supply unit with DALI and SystemReady interface, 8600 lm, 79 W, 109 lm/W, 3000 K, (0.434, 0.403) SDCM 5, CRI80, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole

Order code: 910925868407
Full order code: 871951462470200

Specifications

Lamp family code
LED100-4S [LED module, system flux 10000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925868407 en_AU pdf 396.9 kB

Brochures

Install instructions
Installation instruction Luma gen2 full pdf 2.5 MB

Visuals

Product-Photographs-910925868407_EU
Multiple assets - Visuals
Product-Diagrams-910925868407_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP713 LED100-4S/830 II DW50 GF SRT SRB IES
Dialux
ULD File - BGP713 LED100-4S/830 II DW50 GF SRT SRB ULD
Relux
ROLF File - BGP713 LED100-4S/830 II DW50 GF SRT SRB ROLFZ
LDT
LDT File - BGP713 LED100-4S/830 II DW50 GF SRT SRB LDT