Signify Luma gen2, Road & street light, 170 W, 26100 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 32, Interact Ready, Safety class II, IP66, MSP, SRG6-10

BGP705 LED300-4S/740 II DM32 MSP CLO SRT

New

Product Description

Road & street light, Aluminum die cast, Gray, Marine salt protected coating, Side-entry for diameter 42 to 60 mm, Power supply unit with DALI and SystemReady interface and constant light output (integrated), Constant light output, 26100 lm, 170 W, 154 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode, Cable 15 m without plug, Flying leads/wires

Order code: 910925868226
Full order code: 871951419914900

Specifications

Lamp family code
LED300 [LED module 30000 lm]
Light source replaceable
Yes
Number of gear units
3 units
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925868226 en_AU pdf 602.7 kB

Brochures

Install instructions
Installation instruction Luma gen2 full pdf 2.5 MB

Visuals

Product-Photographs-910925868226_EU
Multiple assets - Visuals
Product-Diagrams-910925868226_EU
Multiple assets - Visuals