Signify Luma gen2, Road & street light, 38 W, 3510 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 32, Interact Ready, Safety class II, IP66, MSP, SRG6-10
BGP701 LED60-4S/740 II DM32 MSP CLO SRT
New
Product Description
Road & street light, Aluminum die cast, Gray, Marine salt protected coating, Side-entry for diameter 42 to 60 mm, Power supply unit with DALI and SystemReady interface and constant light output (integrated), Constant light output, 3510 lm, 38 W, 92 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode, Cable 8.0 m without plug, Flying leads/wires
Specifications
- Lamp family code
- LED60 [LED module 6000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years