Signify Luma gen2, Road & street light, 37 W, 5220 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 11, Interact Ready, Safety class II, IP66

BGP701 LED60-4S/740 II DM11 CLO SRT SRB

New

Product Description

Road & street light, Aluminum die cast, Gray, Side-entry for diameter 42 to 60 mm, Power supply unit with DALI and SystemReady interface and constant light output (integrated), Constant light output, 5220 lm, 37 W, 141 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole

Order code: 910925868136
Full order code: 871951418111300

Specifications

Lamp family code
LED60 [LED module 6000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925868136 en_AU pdf 584.9 kB

Brochures

Install instructions
Installation instruction Luma gen2 full pdf 2.5 MB

Visuals

Product-Photographs-910925868136_EU
Multiple assets - Visuals
Product-Diagrams-910925868136_EU
Multiple assets - Visuals