Signify Luma gen2, Road & street light, 166 W, 17850 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Distribution extra wide 10, Safety class II, IP66

BGP704 LED210-4S/830 II DX10 PGR DDF3 D1

New

Product Description

Road & street light, Aluminum die cast, Gray, Post-top for diameter 60 to 76 mm, Power supply unit with DynaDimmer, DynaDimmer with fixed presets version 3, 17850 lm, 166 W, 108 lm/W, 3000 K, (0.434, 0.403) SDCM 5, CRI80, Distribution extra wide 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole

Order code: 910925868051
Full order code: 871951418203500

Specifications

Lamp family code
LED210 [LED module 21000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925868051 en_AU pdf 156.3 kB

Brochures

Install instructions
Installation instruction Luma gen2 full pdf 2.5 MB

Visuals

Product-Photographs-910925868051_EU
Multiple assets - Visuals
Product-Diagrams-910925868051_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP704 LED210-4S/830 II DX10 PGR DDF3 D1 IES
Dialux
ULD File - BGP704 LED210-4S/830 II DX10 PGR DDF3 D1 ULD
Relux
ROLF File - BGP704 LED210-4S/830 II DX10 PGR DDF3 D1 ROLFZ
LDT
LDT File - BGP704 LED210-4S/830 II DX10 PGR DDF3 D1 LDT