Signify Luma gen2, Road & street light, 40.5 W, 4500 lm, 3000 K, CRI80, GPRS network, Distribution medium 11, Interact Ready, Safety class I, IP66

BGP702 LW10 LED50-4S/830 DM11 PGR CTGO

New

Product Description

Road & street light, Aluminum die cast, Gray, Post-top for diameter 60 to 76 mm, Power supply unit with DALI and SystemReady interface, 4500 lm, 40.5 W, 111 lm/W, 3000 K, (0.434, 0.403) SDCM 5, CRI80, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole

Order code: 910925868044
Full order code: 871951418196000

Specifications

Lamp family code
LED50 [LED module 5000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925868044 en_AU pdf 614.5 kB

Brochures

Install instructions
Installation instruction Luma gen2 full pdf 2.5 MB

Visuals

Product-Photographs-910925868044_EU
Multiple assets - Visuals
Product-Diagrams-910925868044_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP702 LW10 LED50-4S/830 DM11 PGR CTGO IES
Dialux
ULD File - BGP702 LW10 LED50-4S/830 DM11 PGR CTGO ULD
Relux
ROLF File - BGP702 LW10 LED50-4S/830 DM11 PGR CTGO ROLFZ
LDT
LDT File - BGP702 LW10 LED50-4S/830 DM11 PGR CTGO LDT