Signify Luma gen2, Road & street light, 38 W, 5400 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 11, Interact Ready, Safety class I, IP66

BGP702 LED60-4S/740 DM11 PGR SRT SRB 60

New

Product Description

Road & street light, Aluminum die cast, Gray, Post-top for diameter 60 to 76 mm, Power supply unit with DALI and SystemReady interface, 5400 lm, 38 W, 142 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole

Order code: 910925868042
Full order code: 871951418194600

Specifications

Lamp family code
LED60 [LED module 6000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925868042 en_AU pdf 585.3 kB

Brochures

Install instructions
Installation instruction Luma gen2 full pdf 2.5 MB

Visuals

Product-Photographs-910925868042_EU
Multiple assets - Visuals
Product-Diagrams-910925868042_EU
Multiple assets - Visuals

Photometry and Lighting design

Revit file
Luma gen2 Micro Revit zip 69.6 MB