Signify Luma gen2, Road & street light, 71 W, 10465 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 32, Interact Ready, Safety class II, IP66, MSP, SRG6-10
BGP703 LED120-4S/740 II DM32 MSP CLO SRT
New
Product Description
Road & street light, Aluminum die cast, Gray, Marine salt protected coating, Post-top for diameter 60 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 10465 lm, 71 W, 147 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode, Cable 10 m without plug, Flying leads/wires
Specifications
- Lamp family code
- LED120 [LED module 12000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years