Signify Luma gen2, Road & street light, 174 W, 26700 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 11, Interact Ready, Safety class II, IP66
BGP705 LED300-4S/740 II DM11 GF SRT SRB
New
Product Description
Road & street light, Aluminum die cast, Gray, Post-top for diameter 60 to 76 mm, Power supply unit with DALI and SystemReady interface, 26700 lm, 174 W, 153 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole
Specifications
- Lamp family code
- LED300 [LED module 30000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 3 units
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years