Philips UniBar

Direct View Linear Luminaires for Creative Architectural and Media Façade Applications

Products

BCS340 48LED 27K 24V OC L100
BCS340 48LED 27K 24V OC L100
911401778842
BCS340 48LED 30K 24V OC L100
BCS340 48LED 30K 24V OC L100
911401778862
BCS340 48LED 40K 24V OC L100
BCS340 48LED 40K 24V OC L100
911401778882
BCS340 24LED 27K 24V OC L50
BCS340 24LED 27K 24V OC L50
911401778932
BCS340 24LED 30K 24V OC L50
BCS340 24LED 30K 24V OC L50
911401778952
BCS340 24LED 40K 24V OC L50
BCS340 24LED 40K 24V OC L50
911401778972
BCS340 12LED 27K 24V OC L30
BCS340 12LED 27K 24V OC L30
911401779022
BCS340 12LED 30K 24V OC L30
BCS340 12LED 30K 24V OC L30
911401779042

Product family information

Description

UniBar is a surface mounted, exterior-rated and slim sized linear LED direct view luminaire that is designed for façade and outdoor architectural lighting applications. The robust mechanical and unique optical design make it ideal for buildings facades, media facades, bridges, overpasses and any application that requires a slim linear direct view lighting solution. Direct view spread lens, through wiring for end-to-end connection and DMX control option available with up to 10 pixels (10IDs) to give architects and designers the freedom to explore a wide range of concepts and design with no limitations. Available in white, monochromatic colors, RGB, RGBW and tunable white.

Benefits

  • Low power LEDs deliver a smooth and soft lighting distribution

  • Up to 10 pixels (10IDs) for easy and flexible control

Features

  • Standard: RGBW, RGB, 2700K, 3000K and 4000K

  • Optional 5000K, Monochromatic Colors and Tunable White

Applications

  • Bridges, Monuments, Facades
  • Parks and Plazas
  • Landscape

Downloads

Leaflets

Family leaflet
Localized commercial leaflet UniBar en_AU pdf 670.0 kB
Install instructions
UniBar pdf 45.7 MB

Visuals

Family-Photographs-UniBar
Multiple assets - Visuals