Pierlite Tablet Wall Light

Tablet Wall Light

New

Products

TABLET 5W 3K DIRECT BLACK
910400001592
TABLET 7W 3K DIRECT & INDIRECT BLACK
910400001593

Product family information

Description

The Tablet Wall light is a sturdy and robust architectural wall light made of die-cast aluminum for outdoor wall mounting lighting applications. It has a frosted glass diffuser and is perfect for residential, domestic, and hospitality exterior applications with its easy-to-install rear cable entry and large terminal blocks.

Benefits

  • Sturdy and robust design - made with die-cast aluminium, frosted glass diffuser and stainless-steel screws

  • Easy to install - rear cable entry with large terminal blocks

Features

  • Ideal for residential, domestic and hospitality exterior applications

Applications

  • Residential Home
  • Garage
  • Office Exterior
  • Hotel Facade

Downloads

Visuals

Family-Photographs-Tablet Wall Light
Multiple assets - Visuals