Pierlite Sirroco Wall Light

Sirroco Wall Light

New

Products

SIRROCO INDIRECT 22W PSU CS BLACK
910400002318

Product family information

Description

The Pierlite Sirroco Wall Light Indirect is a robust, IP65 and IK10-rated architectural wall luminaire designed for indoor and outdoor applications—including residential façades, corridors, entryways, hospitality venues and commercial exteriors.

Benefits

  • Selectable wattage (7W / 12W / 17W / 22W) for adaptable lumen output

  • DIP-switch selectable CCT (2700K / 3000K / 4000K) for on-site flexibility

Features

  • High CRI >90 with ≤5 SDCM for superior colour consistency

  • Triac dimmable with 5-year warranty for reliable long-term performance

Applications

  • Residential Home
  • Garage
  • Warehouse

Downloads

Visuals

Family-Photographs-Sirroco Wall Light
Multiple assets - Visuals