Philips CorePro, LEDtube, T8, EM/Mains, Single-end, 600 mm, 220-240 V, 8.8 W, 18W TL-D, 4000 K, 900 lm, 50000 h
CorePro LEDtube 600mm 8.8W 840 T8 AU 1CT
Product Description
CorePro, LEDtube, T8, EM/Mains, Single-end, 600 mm, 220-240 V, 8.8 W, LED alternative to 18W TL-D, 4000 K, 900 lm, 50000 h, 102 lm/W, G13, Beam angle 240 degree(s), Glass, RG0
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 50,000 h
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube