Philips LED PAR38

Everything you value in a Halogen PAR38 with the benefits of LED. Accent your merchandise or space without distraction.

Products

13PAR38/S/13W/927 40D E27 ND/G/110-277V
13PAR38/S/13W/927 40D E27 ND/G/110-277V
929003134407

Product family information

Description

Philips LED spots with a single optic beam, provide a clean beam that's free from shadows with beam angles from 8 to 40 degrees to suit every general lighting application.

Benefits

  • Up to 80% energy saving compared with halogen lamps

  • Lower maintenance costs

Features

  • Lifetime of upto 40,000 hours

  • Emit virtually no UV/IR light in the beam

Applications

  • Hotels, restaurants, bars, cafés, lobbies
  • Museums, exhibitions
  • Retail shops

Downloads

Leaflets

Family leaflet
Localized commercial leaflet LED PAR38 en_AU pdf 222.8 kB
Additional literature
Glass PAR Lamps Bulletin pdf 2.0 MB
Additional literature
Title 20 Spot Lamps Bulletin pdf 1.6 MB
Additional literature
LED Lamps Catalog pdf 33.2 MB

Visuals

Family-Photographs-LED PAR38
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-LED PAR38
Multiple assets - Software Plugins