Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer experiences
Contact
Careers
News and events
The official Philips lighting catalogue has a new home!
Only available in store
Product leaflet pdf 474.6 kB
Product-Photographs-929003791248_EU ZIP
Product-Diagrams-929003791248_EU ZIP
Product Description
LEDspot, G9, dimmable, 40 W, G9, 2700 K, 480 lm, CRI 80, 15000 h, Plastic, 120 lm/W, EEL E, PF 0.5, Beam angle 320 degree(s), RG0, IP20, SVM 0.4, PstLM 1
G9
Dimension Drawing (with table) - LED 40W G9 WW 230V Dim SRT6
Spectral Power Distribution Colour - LED 40W G9 WW 230V Dim SRT6
General uniform lighting - LED 40W G9 WW 230V Dim SRT6
Light Distribution Diagram - LED 40W G9 WW 230V Dim SRT6
Life Expectancy Diagram
Lumen Maintenance Diagram - LED 40W G9 WW 230V Dim SRT6