Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer experiences
Contact
Careers
News and events
The official Philips lighting catalogue has a new home!
Only available in store
Product leaflet pdf 478.2 kB
Product-Photographs-929003790601_EU ZIP
Product-Diagrams-929003790601_EU ZIP
Product Description
LEDspot, G9, not dimmable, 25 W, G9, 3000 K, 220 lm, CRI 80, 15000 h, Plastic, 115 lm/W, EEL E, PF 0.5, Beam angle 320 degree(s), RG0, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - LED 25W G9 WH ND SRT6
G9
Spectral Power Distribution Colour - LED 25W G9 WH ND SRT6
General uniform lighting - LED 25W G9 WH ND SRT6
Light Distribution Diagram - LED 25W G9 WH ND SRT6
Life Expectancy Diagram
Lumen Maintenance Diagram - LED 25W G9 WH ND SRT6