Philips CorePro, LED, PL-T, HF, 151 mm, 18.5 W, 42W PL-T, 3000 K, 2100 lm, CRI 82, 30000 h

CorePro LED PLT HF 18.5W 830 4P GX24q-4

Product Description

CorePro, LED, PL-T, HF, 151 mm, 18.5 W, LED alternative to 42W PL-T, 3000 K, 2100 lm, CRI 82, 30000 h, 113 lm/W, EEL F, GX24Q-4 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG1, SDCM 6, PF 0.9, IP20

Order code: 929003576902
Full order code: 871951448788800

Specifications

Cap-Base
GX24Q-4 Rotatable end-cap
Nominal lifetime
30,000 h
Switching Cycle
200,000
Lighting Technology
LED
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Brochure
PHL LED PL EU compatibility list professional pdf 717.5 kB
Product leaflet
Localized commercial leaflet 929003576902 en_AU pdf 655.5 kB

Brochures

Install instructions
Installation Instructions pdf 742.1 kB

Visuals

Product-Photographs-929003576902_EU
Multiple assets - Visuals
Product-Diagrams-929003576902_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED PLT HF 18.5W 830 4P GX24q-4 ies 21.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLT-4P-COMF-9403308-Ref-929003576802 pdf 687.7 kB