Philips CorePro, LED, PL-S, EM/Mains, 145 mm, 5 W, 9W PL-S, 3000 K, 4000 K, 6500 K, 500 lm, 550 lm, 550 lm, CRI 80, 30000 h

CorePro LED PLS 360D 5W 3CCT 2P G23

Product Description

CorePro, LED, PL-S, EM/Mains, 145 mm, 5 W, LED alternative to 9W PL-S, 3000 K, 4000 K, 6500 K, 500 lm, 550 lm, 550 lm, CRI 80, 30000 h, 110 lm/W, EEL E, G23, Beam angle 360 degree(s), Plastic, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929004350102
Full order code: 872110313535300

Specifications

Cap-Base
G23
Nominal lifetime
30,000 h
Switching Cycle
50,000
Lighting Technology
LED
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004350102 en_AU pdf 656.6 kB

Brochures

Install instructions
online-324166385461-QIG-V3HR pdf 17.5 MB

Visuals

Product-Photographs-929004350102_EU
Multiple assets - Visuals
Product-Diagrams-929004350102_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED PLS 360D 5W 3CCT 2P G23 IES 12.1 kB
LDT
LDT File - CorePro LED PLS 360D 5W 3CCT 2P G23 ldt 9.1 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLS--COMF-7149659-Ref-929004350102 pdf 939.0 kB