Philips CorePro, LED, PL-S, EM/Mains, 144 mm, 5 W, 9/11W PL-S, 4000 K, 550 lm, CRI 82, 30000 h

CorePro LED PLS 5W 840 2P G23

Product Description

CorePro, LED, PL-S, EM/Mains, 144 mm, 5 W, LED alternative to 9/11W PL-S, 4000 K, 550 lm, CRI 82, 30000 h, 110 lm/W, EEL E, G23, Beam angle 120 degree(s), Plastic, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003756902
Full order code: 872016928660300

Specifications

Cap-Base
G23
Nominal lifetime
30,000 h
Switching Cycle
50,000
Lighting Technology
LED
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003756902 en_AU pdf 640.3 kB

Brochures

Install instructions
Installation instructions pdf 1.1 MB

Visuals

Product-Photographs-929003756902_EU
Multiple assets - Visuals
Product-Diagrams-929003756902_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED PLS 5W 840 2P G23 IES 21.1 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLS-COMF-7149659-Ref-929003756902-EPD pdf 669.9 kB