Product Description
CorePro, LED, PL-C, EM/Mains, 150 mm, 8.9 W, LED alternative to 26W PL-C, 3000 K, 4000 K, 6500 K, 1240 lm, 1300 lm, 1300 lm, CRI 82, 30000 h, 146 lm/W, EEL D, G24d, Beam angle 360 degree(s), Plastic, RG1, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1