Product Description
CorePro, LED, PL-C, EM/Mains, 120 mm, 6.9 W, LED alternative to 18W PL-C, 3000 K, 4000 K, 6500 K, 930 lm, 980 lm, 980 lm, CRI 82, 30000 h, 142 lm/W, EEL D, G24d, Beam angle 360 degree(s), Plastic, RG1, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1