Philips LED, PL-C, EM/Mains, 125 mm, 220-240 V, 6.9 W, 18W PL-C, 3000 K, 700 lm, 30000 h
LED PLC 6.9W 830 2P G24d-2
Product Description
LED, PL-C, EM/Mains, 125 mm, 220-240 V, 6.9 W, LED alternative to 18W PL-C, 3000 K, 700 lm, 30000 h, 101 lm/W, G24D-2 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG1
Specifications
- Cap-Base
- G24D-2 Rotatable end-cap
- Nominal lifetime
- 30,000 h
- Switching Cycle
- 50,000
- Lighting Technology
- LED
- Warranty period
- 3 years