Philips LED HPL, Oval, Mains only, 24.5 W, HPL 125W, SON 70W, E27, 3000 K, 4000 lm, CRI 80, 25000 h
TForce Core LED HPL 24.5W E27 830 FR
Product Description
LED HPL, Oval, Mains only, 24.5 W, LED alternative to HPL 125W, SON 70W, E27, 3000 K, 4000 lm, CRI 80, 25000 h, 163 lm/W, EEL C, PF 0.5, Beam angle 300 degree(s), Glass, RG0, IP65, SVM 1.6, PstLM 1
Specifications
- Cap-Base
- E27
- Nominal lifetime
- 25,000 h
- Switching Cycle
- 50,000
- Lighting Technology
- LED HPL
- Flux measurement reference
- Sphere
- Warranty period
- 3 years