Philips LEDspot, R7S, dimmable, 120 W, R7s, 3000 K, 2000 lm, 15000 h, Plastic

LED 14W R7S 118mm 830 D 1pk AU

Product Description

LEDspot, R7S, dimmable, 120 W, R7s, 3000 K, 2000 lm, 15000 h, Plastic, 142 lm/W, RG1

Order code: 929001353679
Full order code: 871951437295500

Specifications

Cap-Base
R7s
Nominal lifetime
15,000 h
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 h
Lighting Technology
LEDspot

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001353679 en_AU pdf 422.0 kB

Visuals

Product-Photographs-929001353679_EU
Multiple assets - Visuals
Product-Diagrams-929001353679_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED 14W R7S 118mm 830 D 1pk AU ies 4.6 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDlinear-MV-COMF-5011000-118mm-Classic-COMF-5011000-Ref-929001353602 pdf 686.5 kB