Australia - English

Philips LEDspot, Capsule, not dimmable, 10 W, G4, 2700 K, 100 lm, CRI 80, 15000 h, Clear Plastic

LED 10W G4 WW 12V ND micro SRT6

Product Description

LEDspot, Capsule, not dimmable, 10 W, G4, 2700 K, 100 lm, CRI 80, 15000 h, Clear Plastic, 100 lm/W, EEL F, PF 0.5, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003778958
Full order code: 872016930045300

Specifications

Cap-Base
G4
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Sphere

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003778958 en_AU pdf 484.5 kB

Visuals

Product-Photographs-929003778958_EU
Multiple assets - Visuals
Product-Diagrams-929003778958_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED 10W G4 WW 12V ND micro SRT6 IES 6.6 kB

Other

Environmental product declaration
EPD-Philips-capsule-LV-transparent-Micro-capsule-LV-transparent-Micro-Ref-929003779031 pdf 674.3 kB