Australia - English

Philips LEDbulb, P45, 40 W, B15, 2700 K, 470 lm, 15000 h, Plastic

LEDLuster 5W B15 827 P45NDFR AU 2CT

Product Description

LEDbulb, P45, 40 W, B15, 2700 K, 470 lm, 15000 h, Plastic, 94 lm/W, RG1

Order code: 929002969779
Full order code: 871951432253000

Specifications

  • Cap-Base
    B15
  • Nominal lifetime
    15,000 h
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 h
  • Lighting Technology
    LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002969779 en_AU pdf 767.3 kB

Visuals

Product-Photographs-929002969779_EU
Multiple assets
Product-Diagrams-929002969779_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LEDLuster 5W B15 827 P45NDFR AU 2CT IES 1.7 kB

Other

Environmental product declaration
EPD-Philips-Candles&Lustres-Plastic-Candles&Lustres-Plastic-15k-Ref-929003767238 pdf 801.0 kB