Australia - English

Philips LEDbulb, R80, dimmable, 95 W, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 1400 lm, 15000 h, Plastic

LEDR80 14W E27 DS FR DIM 1CT/6

Product Description

LEDbulb, R80, dimmable, 95 W, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 1400 lm, 15000 h, Plastic, 100 lm/W

Order code: 929004273419
Full order code: 872110307109500

Specifications

Cap-Base
E27
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004273419 en_AU pdf 288.4 kB

Visuals

Product-Photographs-929004273419_EU
Multiple assets - Visuals
Product-Diagrams-929004273419_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDR80 14W E27 DS FR DIM 1CT/6 IES 5.7 kB